Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Schubstangen-Spanner GN843.1-80-AS

Expand Table
EN
1/5
ARTNR
Size
GROESSE
Position
POS
Holding force
FH [N]
B2 [mm]
D1 [mm]
D2 [mm]
Thread
D3
~
H1 [mm]
H3 [mm]
~
L1 [mm]
~
L2 [mm]
~
L3 [mm]
~
L4 [mm]
T [mm]
W [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
GN843.1-80-AS
80
closed
3000
29
10
M6
M16x1.5
70.5
19
71
65
34
22
12
21
0.1300
82057000
YES
GN843.1-165-AS
165
closed
5400
35
12
M8
M20x1.5
110.0
22
112
104
54
39
15
38
0.3000
82057000
YES
GN843.1-340-AS
340
closed
7000
47.6
16
M10
M24x2
146.0
30
173
162
85
68
18
66
0.8150
82057000
YES
Show compressed display (3 configurable products)
Número de pedidoGN843.1-80-AS
ShorttextPlunger clamps for push-pull clamping, type AS
Últimos cambios26.04.2023 11:40:34
Unidad

Clasificaciones

By Functionality

BYFUNC_CLAMPING Clamping
BYFUNC_PINCHING Pinching

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-04-17-16 Tensor de la varilla de empuje
90-90-90-90 Clasificación provisional (sin especificar)

ECLASS 10.1

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)